(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Sealed HB Gold Buried Type (Fire Fighting Piping Outer Transparent Covering) Different Diameter Sockets

Pre-Sealed HB Gold Buried Type (Fire Fighting Piping Outer Transparent Covering) Different Diameter Sockets

Transparent joint for buried fire extinguishing pressure piping.
[Features]
·Attachment of the rubber ring can be easily confirmed.
·Accurate construction is realized by managing excess screws.
·Made in Japan and won the GOOD DESIGN Award.
[Applications]
·For bends in STPG VS pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-HBG-RS-80X65
P-HBG-RS-100X65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 152.03

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 244.86

1 Piece(s) 10 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Nominal of Thread M2 2 1/2B(65A)
Applicable Fluid Water / Air / Gas / Oil Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)