(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pre-Seal 20k Fitting Normal Type (for Fire Extinguishing Pipe) Reducer Tee

Pre-Seal 20k Fitting Normal Type (for Fire Extinguishing Pipe) Reducer Tee

[Features]
·Eliminates the need to apply sealant.
·Light screwing torque.
·The screws do not rust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-HB-RT-65X25
P-HB-RT-65X40
P-HB-RT-80X25
P-HB-RT-80X65
P-HB-RT-100X25
P-HB-RT-100X50
P-HB-RT-100X65
P-HB-RT-100X80
P-HB-RT-125X65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 125.79

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1B(25A)2 1/2B(65A)

SGD 125.79

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1 1/2B(40A)2 1/2B(65A)

SGD 218.00

1 Piece(s) 10 Day(s) or more 3B(80A)1B(25A)3B(80A)

SGD 203.35

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)3B(80A)

SGD 504.87

1 Piece(s) 10 Day(s) or more 4B(100A)1B(25A)4B(100A)

SGD 504.87

1 Piece(s) 10 Day(s) or more 4B(100A)2B(50A)4B(100A)

SGD 504.87

1 Piece(s) 10 Day(s) or more 4B(100A)2 1/2B(65A)4B(100A)

SGD 541.51

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)4B(100A)

SGD 593.95

1 Piece(s) 10 Day(s) or more 5B(125A)2 1/2B(65A)5B(125A)

Loading...

  1. 1

Basic Information

Connecting Shape Qi Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 13.8 Surface Treatment Zinc Plating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)