(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pre-Seal 20k Fitting Normal Type (for Fire Extinguishing Pipe) Socket

Pre-Seal 20k Fitting Normal Type (for Fire Extinguishing Pipe) Socket

[Features]
·The same price list as conventional products is applied.
·No leakage.
·Lighter screwing torque.
·Compatible with all standards.
·We have a wide range of products up to large diameters.
·Excess screws can be managed.
·Received the Good Design Award.
·It is an environmentally friendly material.
·The rubber ring will not twist.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-HB-S-50
P-HB-S-65
P-HB-S-80
P-HB-S-100
P-HB-S-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 29.39

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 48.93

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 67.10

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 134.28

1 Piece(s) 10 Day(s) or more 4B(100A)

SGD 359.53

1 Piece(s) 10 Day(s) or more 5B(125A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 13.8 Surface Treatment Zinc Plating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)