(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Seal e white Fitting Reducer Elbow

Pre-Seal e white Fitting Reducer Elbow

[Features]·Easy installation with pre seal white fitting. / Reduced torque for large-diameter screw-in. / Constant installation quality

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-BRL-20X15-W
P-BRL-25X15-W
P-BRL-25X20-W
P-BRL-32X20-W
P-BRL-32X25-W
P-BRL-40X20-W
P-BRL-40X25-W
P-BRL-40X32-W
P-BRL-50X25-W
P-BRL-50X32-W
P-BRL-50X40-W
P-BRL-65X25-W
P-BRL-65X32-W
P-BRL-65X40-W
P-BRL-65X50-W
P-BRL-80X25-W
P-BRL-80X32-W
P-BRL-80X40-W
P-BRL-80X50-W
P-BRL-80X65-W
P-BRL-100X50-W
P-BRL-100X65-W
P-BRL-100X80-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 6.76

1 Piece(s) 10 Day(s) or more 3/4B(20A)1/2B(15A)

SGD 9.03

1 Piece(s) 10 Day(s) or more 1B(25A)1/2B(15A)

SGD 9.03

1 Piece(s) 10 Day(s) or more 1B(25A)3/4B(20A)

SGD 14.25

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)3/4B(20A)

SGD 14.25

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)

SGD 18.21

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3/4B(20A)

SGD 16.37

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)

SGD 16.37

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

SGD 27.31

1 Piece(s) 10 Day(s) or more 2B(50A)1B(25A)

SGD 24.43

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)

SGD 24.43

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)

SGD 71.46

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1B(25A)

SGD 71.46

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1 1/4B(32A)

SGD 60.62

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1 1/2B(40A)

SGD 60.62

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2B(50A)

SGD 95.58

1 Piece(s) 10 Day(s) or more 3B(80A)1B(25A)

SGD 95.58

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/4B(32A)

SGD 95.58

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/2B(40A)

SGD 82.22

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)

SGD 82.22

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)

SGD 165.32

1 Piece(s) 10 Day(s) or more 4B(100A)2B(50A)

SGD 143.76

1 Piece(s) 10 Day(s) or more 4B(100A)2 1/2B(65A)

SGD 143.76

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Surface Treatment Zinc Plating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)