(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CKMA Tee Joint with Three way Nut

CKMA Tee Joint with Three way Nut

Mechanical joint for three types of pipes: steel pipe, PVC pipe, and polyethylene pipe.
[Features]
·It can be inserted without removing the nut.
·Can be used for 8 pipe types including steel pipes, PVC pipes, and polyethylene pipes.
·It is flexible and absorbs pipe vibration and expansion and contraction. It is also possible to connect slightly misaligned piping.
·Can be converted to non-locking by simply removing the lock ring.
·JNBR is also available as heat-resistant and oil-resistant packing.
[Applications]
·At the branch of piping.

Part Number

Configured Part Number is shown.

Part Number
HIMA-NT-13-C
HIMA-NT-13-W
HIMA-NT-20-C
HIMA-NT-20-W
HIMA-NT-25-C
HIMA-NT-25-W
HIMA-NT-30-C
HIMA-NT-30-W
HIMA-NT-40-C
HIMA-NT-40-W
HIMA-NT-50-C
HIMA-NT-50-W
MA-NT-13-C
MA-NT-13-W
MA-NT-20-C
MA-NT-20-W
MA-NT-25-C
MA-NT-25-W
MA-NT-30-C
MA-NT-30-W
MA-NT-40-C
MA-NT-40-W
MA-NT-50-C
MA-NT-50-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Surface Treatment Specifications

SGD 45.10

1 Piece(s) 7 Day(s) or more 131/221.7[Epoxy Resin] Resin CoatingHave lock

SGD 41.98

1 Piece(s) 7 Day(s) or more 131/221.7Zinc PlatingHave lock

SGD 52.61

1 Piece(s) 7 Day(s) or more 203/427.2[Epoxy Resin] Resin CoatingHave lock

SGD 49.74

1 Piece(s) 7 Day(s) or more 203/427.2Zinc PlatingHave lock

SGD 71.64

1 Piece(s) 7 Day(s) or more 25134[Epoxy Resin] Resin CoatingHave lock

SGD 67.10

1 Piece(s) 7 Day(s) or more 25134Zinc PlatingHave lock

SGD 87.76

1 Piece(s) 7 Day(s) or more 301 1/442.7[Epoxy Resin] Resin CoatingHave lock

SGD 81.31

1 Piece(s) 7 Day(s) or more 301 1/442.7Zinc PlatingHave lock

SGD 105.48

1 Piece(s) 7 Day(s) or more 401 1/248.6[Epoxy Resin] Resin CoatingHave lock

SGD 96.40

1 Piece(s) 7 Day(s) or more 401 1/248.6Zinc PlatingHave lock

SGD 146.36

1 Piece(s) 7 Day(s) or more 50260.5[Epoxy Resin] Resin CoatingHave lock

SGD 131.12

1 Piece(s) 7 Day(s) or more 50260.5Zinc PlatingHave lock

SGD 29.44

1 Piece(s) 7 Day(s) or more 131/221.7[Epoxy Resin] Resin CoatingNo Lock

SGD 26.85

1 Piece(s) 7 Day(s) or more 131/221.7Zinc PlatingNo Lock

SGD 38.44

1 Piece(s) 7 Day(s) or more 203/427.2[Epoxy Resin] Resin CoatingNo Lock

SGD 34.62

1 Piece(s) 7 Day(s) or more 203/427.2Zinc PlatingNo Lock

SGD 52.46

1 Piece(s) 7 Day(s) or more 25134[Epoxy Resin] Resin CoatingNo Lock

SGD 47.16

1 Piece(s) 7 Day(s) or more 25134Zinc PlatingNo Lock

SGD 65.34

1 Piece(s) 7 Day(s) or more 301 1/442.7[Epoxy Resin] Resin CoatingNo Lock

SGD 57.57

1 Piece(s) 7 Day(s) or more 301 1/442.7Zinc PlatingNo Lock

SGD 78.38

1 Piece(s) 7 Day(s) or more 401 1/248.6[Epoxy Resin] Resin CoatingNo Lock

SGD 68.12

1 Piece(s) 7 Day(s) or more 401 1/248.6Zinc PlatingNo Lock

SGD 113.11

1 Piece(s) 7 Day(s) or more 50260.5[Epoxy Resin] Resin CoatingNo Lock

SGD 96.25

1 Piece(s) 7 Day(s) or more 50260.5Zinc PlatingNo Lock

Loading...

  1. 1

Basic Information

Type Fitting Material Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel / PVC / Polyethylene
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)