(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

CKMA Joint Female Adapter

CKMA Joint Female Adapter

A mechanical joint for three types of pipes: steel pipes, PVC pipes, and polyethylene pipes.
[Features]
·Insert it without removing the nut.
·Can be used for 11 pipe types including steel pipes, PVC pipes, and polyethylene pipes.
·It is flexible and absorbs pipe vibration and expansion and contraction. It is also possible to connect slightly misaligned piping.
·Can be converted to non-locking by simply removing the lock ring.
·JNBR is also available as heat-resistant and oil-resistant packing.
[Applications]
·At the extraction part with the female screw.

Part Number

Configured Part Number is shown.

Part Number
HIMA-AQ-10-C
HIMA-AQ-10-W
HIMA-AQ-13-C
HIMA-AQ-13-W
HIMA-AQ-20-C
HIMA-AQ-20-W
HIMA-AQ-25-C
HIMA-AQ-25-W
HIMA-AQ-30-C
HIMA-AQ-30-W
HIMA-AQ-40-C
HIMA-AQ-40-W
HIMA-AQ-50-C
HIMA-AQ-50-W
HIMA-AQ-65-C
HIMA-AQ-65-W
HIMA-AQ-75-C
HIMA-AQ-75-W
MA-AQ-10-C
MA-AQ-10-W
MA-AQ-13-C
MA-AQ-13-W
MA-AQ-20-C
MA-AQ-20-W
MA-AQ-25-C
MA-AQ-25-W
MA-AQ-30-C
MA-AQ-30-W
MA-AQ-40-C
MA-AQ-40-W
MA-AQ-50-C
MA-AQ-50-W
MA-AQ-65-C
MA-AQ-65-W
MA-AQ-75-C
MA-AQ-75-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread Surface Treatment Specifications

SGD 18.40

1 Piece(s) 7 Day(s) or more 103/817.31/2B(15A)[Epoxy Resin] Resin CoatingHave lock

SGD 18.00

1 Piece(s) 7 Day(s) or more 103/817.31/2B(15A)Zinc PlatingHave lock

SGD 18.54

1 Piece(s) 7 Day(s) or more 131/221.71/2B(15A)[Epoxy Resin] Resin CoatingHave lock

SGD 17.85

1 Piece(s) 7 Day(s) or more 131/221.71/2B(15A)Zinc PlatingHave lock

SGD 23.17

1 Piece(s) 7 Day(s) or more 203/427.23/4B(20A)[Epoxy Resin] Resin CoatingHave lock

SGD 22.09

1 Piece(s) 7 Day(s) or more 203/427.23/4B(20A)Zinc PlatingHave lock

SGD 28.09

1 Piece(s) 7 Day(s) or more 251341B(25A)[Epoxy Resin] Resin CoatingHave lock

SGD 26.30

1 Piece(s) 7 Day(s) or more 251341B(25A)Zinc PlatingHave lock

SGD 33.12

1 Piece(s) 7 Day(s) or more 301 1/442.71 1/4B(32A)[Epoxy Resin] Resin CoatingHave lock

SGD 30.81

1 Piece(s) 7 Day(s) or more 301 1/442.71 1/4B(32A)Zinc PlatingHave lock

SGD 42.11

1 Piece(s) 7 Day(s) or more 401 1/248.61 1/2B(40A)[Epoxy Resin] Resin CoatingHave lock

SGD 38.57

1 Piece(s) 7 Day(s) or more 401 1/248.61 1/2B(40A)Zinc PlatingHave lock

SGD 58.31

1 Piece(s) 7 Day(s) or more 50260.52B(50A)[Epoxy Resin] Resin CoatingHave lock

SGD 52.61

1 Piece(s) 7 Day(s) or more 50260.52B(50A)Zinc PlatingHave lock

SGD 119.84

1 Piece(s) 7 Day(s) or more 652 1/276.302 1/2B(65A)[Epoxy Resin] Resin CoatingHave lock

SGD 103.14

1 Piece(s) 7 Day(s) or more 652 1/276.302 1/2B(65A)Zinc PlatingHave lock

SGD 152.81

1 Piece(s) 7 Day(s) or more 80389.103B(80A)[Epoxy Resin] Resin CoatingHave lock

SGD 134.49

1 Piece(s) 7 Day(s) or more 80389.103B(80A)Zinc PlatingHave lock

SGD 15.13

1 Piece(s) 7 Day(s) or more 103/817.31/2B(15A)[Epoxy Resin] Resin CoatingNo Lock

SGD 14.04

1 Piece(s) 7 Day(s) or more 103/817.31/2B(15A)Zinc PlatingNo Lock

SGD 14.46

1 Piece(s) 7 Day(s) or more 131/221.71/2B(15A)[Epoxy Resin] Resin CoatingNo Lock

SGD 13.49

1 Piece(s) 7 Day(s) or more 131/221.71/2B(15A)Zinc PlatingNo Lock

SGD 18.67

1 Piece(s) 7 Day(s) or more 203/427.23/4B(20A)[Epoxy Resin] Resin CoatingNo Lock

SGD 16.92

1 Piece(s) 7 Day(s) or more 203/427.23/4B(20A)Zinc PlatingNo Lock

SGD 22.64

1 Piece(s) 7 Day(s) or more 251341B(25A)[Epoxy Resin] Resin CoatingNo Lock

SGD 20.45

1 Piece(s) 7 Day(s) or more 251341B(25A)Zinc PlatingNo Lock

SGD 26.72

1 Piece(s) 7 Day(s) or more 301 1/442.71 1/4B(32A)[Epoxy Resin] Resin CoatingNo Lock

SGD 23.72

1 Piece(s) 7 Day(s) or more 301 1/442.71 1/4B(32A)Zinc PlatingNo Lock

SGD 32.57

1 Piece(s) 7 Day(s) or more 401 1/248.61 1/2B(40A)[Epoxy Resin] Resin CoatingNo Lock

SGD 30.11

1 Piece(s) 7 Day(s) or more 401 1/248.61 1/2B(40A)Zinc PlatingNo Lock

SGD 48.25

1 Piece(s) 7 Day(s) or more 50260.52B(50A)[Epoxy Resin] Resin CoatingNo Lock

SGD 40.34

1 Piece(s) 7 Day(s) or more 50260.52B(50A)Zinc PlatingNo Lock

SGD 86.44

1 Piece(s) 7 Day(s) or more 652 1/276.302 1/2B(65A)[Epoxy Resin] Resin CoatingNo Lock

SGD 72.23

1 Piece(s) 7 Day(s) or more 652 1/276.302 1/2B(65A)Zinc PlatingNo Lock

SGD 114.42

1 Piece(s) 7 Day(s) or more 80389.103B(80A)[Epoxy Resin] Resin CoatingNo Lock

SGD 95.67

1 Piece(s) 7 Day(s) or more 80389.103B(80A)Zinc PlatingNo Lock

Loading...

  1. 1

Basic Information

Type Fitting Material Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel / PVC / Polyethylene
Connection Thread Type Rc Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)