(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Press Fitting for Stainless Steel Pipe SUS Press MTS

Press Fitting for Stainless Steel Pipe SUS Press MTS

Press type fitting for stainless steel pipe.
[Features]
·Fittings are equipped with the industry's first press confirmation function.
·Easy and reliable installation is possible with a special tightening tool.
·Thin-walled stainless steel pipes and SUS presses are lightweight, so the work load is greatly reduced compared to conventional piping work.
·Safe and hygienic, with no need for threading or brazing.
·Piping systems made of thin-walled stainless steel pipes and SUS presses are often made from a single material, making them easy to recycle.
[Applications]
·Cap nut conversion for stainless steel piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SP-MTS-20X1/2

 
Part Number
SP-MTS-20X1/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 46.59

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Pipe⇔Pipe, same diameters Material of Applicable Pipe Steel Max. Operating Pressure(MPa) 1
Surface Treatment No Nominal method Su(mm) 20X 1/2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)