(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Tube Press Fitting SUS Press water Faucet Teaming

Stainless Steel Tube Press Fitting SUS Press water Faucet Teaming

Press type fitting for stainless steel pipe.
[Features]
·Fittings are equipped with the industry's first press confirmation function.
·Easy and reliable installation is possible with a special tightening tool.
·Thin-walled stainless steel pipes and SUS presses are lightweight, so the work load is greatly reduced compared to conventional piping work.
·Safe and hygienic, with no need for threading or brazing.
·Piping systems made of thin-walled stainless steel pipes and SUS presses are often made from a single material, making them easy to recycle.
[Applications]
·Taking out the branch faucet of the stainless steel pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP-WT-13X1/2
SP-WT-20X1/2
SP-WT-20X3/4
SP-WT-25X1
SP-WT-25X1/2
SP-WT-30X1/2
SP-WT-40X1/2
SP-WT-50X1/2
SP-WT-60X1/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal method Su
(mm)

SGD 27.98

1 Piece(s) 7 Day(s) or more 13X 1/2

SGD 32.22

1 Piece(s) 7 Day(s) or more 20X 1/2

SGD 36.18

1 Piece(s) 7 Day(s) or more 20X 3/4

SGD 66.21

1 Piece(s) 7 Day(s) or more 25X 1

SGD 39.26

1 Piece(s) 7 Day(s) or more 25X 1/2

SGD 143.28

1 Piece(s) 7 Day(s) or more 30X 1/2

SGD 148.55

1 Piece(s) 7 Day(s) or more 40X 1/2

SGD 151.63

1 Piece(s) 7 Day(s) or more 50X 1/2

SGD 215.51

1 Piece(s) 7 Day(s) or more 60X 1/2

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Screw⇔Pipe Direction Material of Applicable Pipe Steel Connection Thread Type Rc
Max. Operating Pressure(MPa) 1 Surface Treatment No

Frequently asked question (FAQ)

Question: Do I need a special tool for the press tool?
Answer: Tightening with a special tool for SUS press is required.
Question: What are the operating temperature and maximum operating pressure?
Answer: The operating temperature is 0 to 80°C. The maximum operating pressure is 1.0 MPa.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)