(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Press Fitting for Stainless Steel Pipes SUS Press Male Adapter Elbow

Press Fitting for Stainless Steel Pipes SUS Press Male Adapter Elbow

Press type fitting for stainless steel pipe.
[Features]
·Fittings are equipped with the industry's first press confirmation function.
·Easy and reliable installation is possible with a special tightening tool.
·Thin-walled stainless steel pipes and SUS presses are lightweight, so the work load is greatly reduced compared to conventional piping work.
·Safe and hygienic, with no need for threading or brazing.
·Piping systems made of thin-walled stainless steel pipes and SUS presses are often made from a single material, making them easy to recycle.
[Applications]
·Bending section of stainless steel piping where male threads are extracted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP-ML-13X1/2
SP-ML-20X1/2
SP-ML-20X3/4
SP-ML-25X1
SP-ML-30X1
SP-ML-30X11/4
SP-ML-40X11/2
SP-ML-40X11/4
SP-ML-50X2
SP-ML-50X11/2
SP-ML-60X2
SP-ML(G)-20X1/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Thread Type Nominal method Su
(mm)

SGD 19.24

1 Piece(s) 7 Day(s) or more R13X 1/2

SGD 33.08

1 Piece(s) 7 Day(s) or more R20X 1/2

SGD 23.85

1 Piece(s) 7 Day(s) or more R20X 3/4

SGD 32.74

1 Piece(s) 7 Day(s) or more R25X 1

SGD 57.63

1 Piece(s) 7 Day(s) or more R30X 1

SGD 65.76

1 Piece(s) 7 Day(s) or more R30X 1 1/4

SGD 82.16

1 Piece(s) 7 Day(s) or more R40X 1 1/2

SGD 75.16

1 Piece(s) 7 Day(s) or more R40X 1 1/4

SGD 105.63

1 Piece(s) 7 Day(s) or more R50X 2

SGD 84.44

1 Piece(s) 7 Day(s) or more R50X 1 1/2

SGD 120.87

1 Piece(s) 7 Day(s) or more R60X 2

SGD 37.36

1 Piece(s) 7 Day(s) or more G20X 1/2

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Material of Applicable Pipe Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)