(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

PEO-T1-L Tees (1 Type)

PEO-T1-L Tees (1 Type)

[Features]·Quick-connect fitting for polyethylene pipes for water supply, for tee type 1. ·Easily disassembled without need for dedicated tools, and reused by replacing packing and chuck ring.

Part Number

Configured Part Number is shown.

Part Number
PEO-T1-L-13
PEO-T1-L-20
PEO-T1-L-20X13
PEO-T1-L-25
PEO-T1-L-25X13
PEO-T1-L-25X20
PEO-T1-L-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Connection Type - Unequal Diameter Tube Applicable Tube O.D., D (D1)
(φ)
Applicable Tube O.D., D2
(φ)

SGD 44.66

1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersUnion Tees-1/2B(13A)-

SGD 57.34

1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersUnion Tees-3/4B(20A)-

SGD 54.52

1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, different diameters-Tee3/4B(20A)1/2B(13A)

SGD 71.39

1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersUnion Tees-1B(25A)-

SGD 63.74

1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, different diameters-Tee1B(25A)1/2B(13A)

SGD 74.21

1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, different diameters-Tee1B(25A)3/4B(20A)

SGD 208.25

1 Piece(s) 11 Day(s) or more Pipe⇔Pipe, same diametersUnion Tees-2B(50A)-

Loading...

  1. 1

Basic Information

Type Fitting Material CAC902 Applicable Fluid Water
Applicable Tube Material Polyethylene Maximum Operating Pressure(MPa) 0.75 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)