(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Pipe Flange SUS F304L Inserting welding Flange 10K

Stainless Steel Pipe Flange SUS F304L Inserting welding Flange 10K

[Features]
・ With stable quality and supply system, manufacturer can support various industries such as shipbuilding, electric power plant, petrochemical, paper/pulp, water and sewage, and chemicals

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
304L10KPLFF-10
304L10KPLFF-15
304L10KPLFF-20
304L10KPLFF-25
304L10KPLFF-32
304L10KPLFF-40
304L10KPLFF-50
304L10KPLFF-65
304L10KPLFF-80
304L10KPLFF-100
304L10KPLFF-125
304L10KPLFF-150
304L10KPLFF-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDiameter Nominal

SGD 20.13

1 Piece(s) 8 Day(s) or more 3/8B(10A)

SGD 20.13

1 Piece(s) 8 Day(s) or more 1/2B(15A)

SGD 25.21

1 Piece(s) 8 Day(s) or more 3/4B(20A)

SGD 37.87

1 Piece(s) 8 Day(s) or more 1B(25A)

SGD 52.19

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)

SGD 52.19

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)

SGD 62.27

1 Piece(s) 8 Day(s) or more 2B(50A)

SGD 84.06

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)

SGD 84.06

1 Piece(s) 8 Day(s) or more 3B(80A)

SGD 100.66

1 Piece(s) 8 Day(s) or more 4B(100A)

SGD 152.97

1 Piece(s) 8 Day(s) or more 5B(125A)

SGD 208.73

1 Piece(s) 8 Day(s) or more 6B(150A)

SGD 266.49

1 Piece(s) 8 Day(s) or more 8B(200A)

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Plate Flanges (SOP)
Flange Gasket Seat Configuration Entire surface seat (FF) Material SUS F304L Nominal Pressure 10K
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)