(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Pipe Flange SUS F304 Water Supply Flange WF F12

Stainless Steel Pipe Flange SUS F304 Water Supply Flange WF F12

[Features]
·With stable quality and a supply system, we support various industries such as shipbuilding, petrochemicals, paper manufacturing, water supply and sewerage, chemicals, and power-related facilities.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
304WF-80
304WF-100
304WF-125
304WF-150
304WF-200
304WF-250
304WF-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDiameter Nominal

SGD 52.04

1 Piece(s) 7 Day(s) or more 3B(80A)

SGD 62.01

1 Piece(s) 7 Day(s) or more 4B(100A)

SGD 77.19

1 Piece(s) 7 Day(s) or more 5B(125A)

SGD 97.31

1 Piece(s) 7 Day(s) or more 6B(150A)

SGD 133.28

1 Piece(s) 7 Day(s) or more 8B(200A)

SGD 198.86

1 Piece(s) 8 Day(s) or more 10B(250A)

SGD 233.54

1 Piece(s) 8 Day(s) or more 12B(300A)

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JIS, G 3443-2/Enoch Standard Material SUS F304
Nominal Pressure (Class) F12 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)