(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

FM Electromagnetic Valve PSV-2 Type Auxiliary Valve for FM Part Valve (Ball Tap Piping)

FM Electromagnetic Valve PSV-2 Type Auxiliary Valve for FM Part Valve (Ball Tap Piping)

[Features]
·This solenoid valve is a dedicated solenoid valve used for the electric control method of the FM valve.
·Since the amount of water flowing through the pilot pipe of the FM valve is as small as 1 l/min, an operation method is adopted in which the water pressure starts at 0.
·The main unit has a built-in bypass circuit, and the operating voltage is common to 100/200 V, and the wiring is 2 wires.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FM-PSV-2-20

 
Part Number
FM-PSV-2-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 619.11

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC901 Applicable Fluid Water
Supply Side, Connection Type Rc Supply Side, Plumbing Thread Nominal 3/4B(20A) Control Side, Connection Type Rc
Control Side, Plumbing Thread Nominal 3/4B(20A) Operating Pressure Range(MPa) 0~0.78 Ambient Temperature Range(℃) 0~60
Construction pressure resistance (water pressure)(MPa) 1.75 Voltage(V) For AC100 and 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)