(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Threaded SMG Type 10K Core Built-in Goods

Threaded SMG Type 10K Core Built-in Goods

[Features]
· Threaded type for small bore piping.
· 15A to 32A10K/20K are available.
· Also suitable for heavy water and steam when the materials for the main body and sheet gasket are changed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SMG-KC-25
SMG-KC-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

SGD 93.84

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)

SGD 159.75

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Type Smolensky Type Applicable Fluid Water Nominal Pressure 10K
Material CAC Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 0.98

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)