(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cast Iron Screw Type Foot Valve with A Stainless Steel Body and A Half Opening Lever

Cast Iron Screw Type Foot Valve with A Stainless Steel Body and A Half Opening Lever

A cast iron screw type foot valve with half opening lever and stainless steel body manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.

Part Number

Configured Part Number is shown.

Part Number
TV-35-40A
TV-35-50A
TV-35-65A
TV-35-80A
TV-35-100A
TV-35-125A
TV-35-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Side Plumbing Pipe Thread Nominal Height H
(mm)
Dimension E
(mm)

SGD 283.50

1 Piece(s) 14 Day(s) or more 1 1/2B(40A)152140

SGD 356.62

1 Piece(s) 14 Day(s) or more 2B(50A)166145

SGD 513.12

1 Piece(s) 14 Day(s) or more 2 1/2B(65A)202170

SGD 561.87

1 Piece(s) 14 Day(s) or more 3B(80A)210180

SGD 1,003.16

1 Piece(s) 14 Day(s) or more 4B(100A)255230

SGD 1,341.84

1 Piece(s) 14 Day(s) or more 5B(125A)309276

SGD 1,539.37

1 Piece(s) 14 Day(s) or more 6B(150A)358289

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Control Side, Connection Type Rc Handle Shape Lever
Operation Method Manual Part Number End Foot Screw-In Type Valve Body and Seat Material CSC13
Strainer Material FC200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)