(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

All Cast Iron Spring Screw Type Spring Foot Valve

All Cast Iron Spring Screw Type Spring Foot Valve

An all cast iron spring screw type spring foot valve manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
TV-9-20A
TV-9-25A
TV-9-32A
TV-9-40A
TV-9-50A
TV-9-65A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Side Plumbing Pipe Thread Nominal Height H
(mm)
Dimension E
(mm)

SGD 39.75

1 Piece(s) 8 Day(s) or more 3/4B(20A)98104

SGD 42.34

1 Piece(s) 8 Day(s) or more 1B(25A)101110

SGD 47.46

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)114121

SGD 52.59

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)119126

SGD 71.83

1 Piece(s) 8 Day(s) or more 2B(50A)134140

SGD 111.59

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)184157

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Control Side, Connection Type Rc Operation Method No
Part Number End Foot Screw-In Type Valve Body and Seat Material FC200 Strainer Material FC200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)