(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

All Gunmetal Flange Type Half-Opening Foot Valve without Lever

All Gunmetal Flange Type Half-Opening Foot Valve without Lever

An all gunmetal flange type foot valve without half opening lever manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: BC6
· Applicable fluids: water.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

TV-42-150A

Part Number
TV-42-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3,200.35

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material BC6
Applicable Fluid Water Nominal Pressure 10K Control Side, Connection Type Pipe flange
Control Side, Tube Flange Nominal 6B(150A) Height H(mm) 349 Operation Method No
Part Number End Foot 10K Flange Type Dimension E(mm) 293 Number of Bolt Holes N(piece) 8
Valve Body and Seat Material BC6 Strainer Material BC6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)