(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

All Gunmetal Screw Type Foot Valve with A Half Opening Lever

All Gunmetal Screw Type Foot Valve with A Half Opening Lever

An all gunmetal screw type foot valve with half opening lever manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: BC6
· Applicable fluids: water.

Part Number

Configured Part Number is shown.

Part Number
TV-44-40A
TV-44-50A
TV-44-65A
TV-44-80A
TV-44-100A
TV-44-125A
TV-44-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Side Plumbing Pipe Thread Nominal Height H
(mm)
Dimension E
(mm)

SGD 396.51

1 Piece(s) 14 Day(s) or more 1 1/2B(40A)153140

SGD 533.39

1 Piece(s) 14 Day(s) or more 2B(50A)165148

SGD 740.41

1 Piece(s) 14 Day(s) or more 2 1/2B(65A)199170

SGD 857.40

1 Piece(s) 14 Day(s) or more 3B(80A)209180

SGD 1,628.24

1 Piece(s) 14 Day(s) or more 4B(100A)255230

SGD 2,291.48

1 Piece(s) 14 Day(s) or more 5B(125A)307272

SGD 2,816.68

1 Piece(s) 14 Day(s) or more 6B(150A)357293

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material BC6
Applicable Fluid Water Control Side, Connection Type Rc Handle Shape Lever
Operation Method Manual Part Number End Foot Screw-In Type Valve Body and Seat Material BC6
Strainer Material BC6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)