(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flanged Linear Bushings - Standard Type - Single Type - with Round Flange

Flanged Linear Bushings - Standard Type - Single Type - with Round Flange
  • Volume Discount

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. This manufacturer is a linear parts manufacturer based in China. MYT products are manufactured under a strict quality management system and have been adopted all over the world.

PDF

Japanese Only

Part Number
LMYMF6UU
LMYMF10UU
LMYMF12UU
LMYMF13UU
LMYMF16UU
LMYMF20UU
LMYMF25UU
LMYMF30UU
LMYMF35UU
LMYMF40UU
LMYMF50UU
LMYMF60UU
LMYMF80UU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft diameter
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

SGD 6.63

1 Piece(s)Available 4 Day(s) 6191212206265-0.009

SGD 8.17

1 Piece(s)Available 4 Day(s) 10291912372549-0.009

SGD 8.23

1 Piece(s)Available 4 Day(s) 12302112510784-0.009

SGD 8.68

1 Piece(s)Available 4 Day(s) 13322312510784-0.009

SGD 9.46

1 Piece(s)Available 4 Day(s) 163728127741180-0.009

SGD 10.94

1 Piece(s)Available 4 Day(s) 204232158821370-0.01

SGD 15.24

1 Piece(s) 4 Day(s) or more 255940159801570-0.01

SGD 20.14

1 Piece(s)Available 10 Day(s) 3064451515702740-0.01

SGD 25.60

1 Piece(s)Available 4 Day(s) 3570522016703140-0.012

SGD 39.45

1 Piece(s)Available 4 Day(s) 4080602021604020-0.012

SGD 70.71

1 Piece(s)Available 4 Day(s) 50100802038207940-0.012

SGD 97.66

1 Piece(s)Available 4 Day(s) 601109025470010000-0.015

SGD 261.68

1 Piece(s)Available 4 Day(s) 8014012025735016000-0.015

Loading...

  1. 1
 

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material Bearing Steel Outer Cylinder Surface Treatment No Surface Treatment Lubrication Type No
Accuracy Standard Grade Ball Recirculating Type Single Motion Linear Motion
Types Flanged End Face Length Standard Flange Shape Round Shape
The material of a ball Bearing Steel Seal Available W/ or w/o metal retainer No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)