(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Disc-Shaped Coupling - Single Disk - DADC

Disc-Shaped Coupling - Single Disk - DADC

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number
DADC34-6-6
DADC34-6-8
DADC34-6-9
DADC34-8-8
DADC34-8-9
DADC34-9-9
DADC44-10-10
DADC44-10-11
DADC44-10-12
DADC44-10-14
DADC44-11-11
DADC44-11-12
DADC44-11-14
DADC44-12-12
DADC44-12-14
DADC44-14-14
DADC56-14-14
DADC56-14-15
DADC56-14-16
DADC56-14-19
DADC56-14-20
DADC56-15-15
DADC56-15-16
DADC56-15-19
DADC56-15-20
DADC56-16-16
DADC56-16-19
DADC56-16-20
DADC56-19-19
DADC56-19-20
DADC56-20-20
DADC68-15-15
DADC68-15-16
DADC68-15-19
DADC68-15-20
DADC68-15-22
DADC68-15-24
DADC68-15-25
DADC68-16-16
DADC68-16-19
DADC68-16-20
DADC68-16-22
DADC68-16-24
DADC68-16-25
DADC68-19-19
DADC68-19-20
DADC68-19-22
DADC68-19-24
DADC68-19-25
DADC68-20-20
DADC68-20-22
DADC68-20-24
DADC68-20-25
DADC68-22-22
DADC68-22-24
DADC68-22-25
DADC68-24-24
DADC68-24-25
DADC68-25-25
DADC82-20-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Moment of Inertia
(kg・m2)

SGD 57.15

1 Piece(s) 11 Day(s) 6634275.01~10.005.60.0000038

SGD 57.15

1 Piece(s) 11 Day(s) 6834275.01~10.005.60.0000038

SGD 57.15

1 Piece(s) 11 Day(s) 6934275.01~10.005.60.0000038

SGD 57.15

1 Piece(s) 4 Day(s) 8834275.01~10.005.60.0000038

SGD 57.15

1 Piece(s) 11 Day(s) 8934275.01~10.005.60.0000038

SGD 57.15

1 Piece(s) 11 Day(s) 9934275.01~10.005.60.0000038

SGD 73.04

1 Piece(s) 11 Day(s) 1010443410.01~20.0017.40.0000145

SGD 73.04

1 Piece(s) 11 Day(s) 1011443410.01~20.0017.40.0000145

SGD 73.04

1 Piece(s) 11 Day(s) 1012443410.01~20.0017.40.0000145

SGD 73.04

1 Piece(s) 11 Day(s) 1014443410.01~20.0017.40.0000145

SGD 73.04

1 Piece(s) 11 Day(s) 1111443410.01~20.0017.40.0000145

SGD 73.04

1 Piece(s) 11 Day(s) 1112443410.01~20.0017.40.0000145

SGD 73.04

1 Piece(s) 11 Day(s) 1114443410.01~20.0017.40.0000145

SGD 73.04

1 Piece(s) 11 Day(s) 1212443410.01~20.0017.40.0000145

SGD 73.04

1 Piece(s) 11 Day(s) 1214443410.01~20.0017.40.0000145

SGD 73.04

1 Piece(s) 4 Day(s) 1414443410.01~20.0017.40.0000145

SGD 102.24

1 Piece(s) 4 Day(s) 1414564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1415564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1416564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1419564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1420564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1515564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1516564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1519564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1520564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1616564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1619564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1620564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1919564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 1920564520.01~50.00500.0000485

SGD 102.24

1 Piece(s) 11 Day(s) 2020564520.01~50.00500.0000485

SGD 134.77

1 Piece(s) 11 Day(s) 15156854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 15166854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 15196854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 15206854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 15226854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 15246854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 15256854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 16166854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 16196854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 16206854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 16226854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 16246854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 4 Day(s) 16256854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 19196854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 19206854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 19226854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 19246854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 4 Day(s) 19256854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 20206854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 20226854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 20246854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 20256854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 22226854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 22246854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 22256854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 24246854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 24256854100~Less than 5001100.000126

SGD 134.77

1 Piece(s) 11 Day(s) 25256854100~Less than 5001100.000126

SGD 167.80

1 Piece(s) 11 Day(s) 20208268100~Less than 5001600.000565

Loading...

 

Basic Information

Type Disc Type Application Standard Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 1 Product Category Coupling body Max. Rotational Speed(r/min) 6000
Disc Material Stainless Steel Allowable Axial Clearance (±)(mm) 0.15 Butterfly number Single butterfly type
Axis fastening method Clamp Screw Fixed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)