(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Features | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 41.52 | 1 Piece(s) | 11 Day(s) | 3 | 3 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption / Small | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 4 Day(s) | 3 | 4 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 4 Day(s) | 3 | 5 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 11 Day(s) | 3 | 6 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 11 Day(s) | 3 | 6.35 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 11 Day(s) | 4 | 4 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 11 Day(s) | 4 | 5 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 11 Day(s) | 4 | 6 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 11 Day(s) | 4 | 6.35 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 4 Day(s) | 5 | 5 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 11 Day(s) | 5 | 6 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 11 Day(s) | 5 | 6.35 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 4 Day(s) | 6 | 6 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 11 Day(s) | 6 | 6.35 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 41.52 | 1 Piece(s) | 11 Day(s) | 6.35 | 6.35 | 19.1 | 22.9 | 0.05~1.00 | Backlash 0 / Vibration Absorption | Aluminum | 1 | 8000 | 0.0000009 | ||
SGD 50.23 | 1 Piece(s) | 4 Day(s) | 5 | 5 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Aluminum | 2.8 | 6000 | 0.0000026 | ||
SGD 50.23 | 1 Piece(s) | 11 Day(s) | 5 | 6 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Aluminum | 2.8 | 6000 | 0.0000026 | ||
SGD 50.23 | 1 Piece(s) | 11 Day(s) | 5 | 8 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Aluminum | 2.8 | 6000 | 0.0000026 | ||
SGD 50.23 | 1 Piece(s) | 4 Day(s) | 5 | 10 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Aluminum | 2.8 | 6000 | 0.0000026 | ||
SGD 50.23 | 1 Piece(s) | 11 Day(s) | 6 | 6 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Aluminum | 2.8 | 6000 | 0.0000026 | ||
SGD 50.23 | 1 Piece(s) | 4 Day(s) | 6 | 8 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Aluminum | 2.8 | 6000 | 0.0000026 | ||
SGD 50.23 | 1 Piece(s) | 11 Day(s) | 6 | 10 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Aluminum | 2.8 | 6000 | 0.0000026 | ||
SGD 50.23 | 1 Piece(s) | 4 Day(s) | 8 | 8 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Aluminum | 2.8 | 6000 | 0.0000026 | ||
SGD 50.23 | 1 Piece(s) | 4 Day(s) | 8 | 10 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Aluminum | 2.8 | 6000 | 0.0000026 | ||
SGD 50.23 | 1 Piece(s) | 11 Day(s) | 10 | 10 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Vibration Absorption | Aluminum | 2.8 | 6000 | 0.0000026 | ||
SGD 51.93 | 1 Piece(s) | 11 Day(s) | 6 | 6 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Vibration Absorption | Aluminum | 3.2 | 5000 | 0.0000089 | ||
SGD 51.93 | 1 Piece(s) | 11 Day(s) | 6 | 8 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Vibration Absorption | Aluminum | 3.2 | 5000 | 0.0000089 | ||
SGD 51.93 | 1 Piece(s) | 4 Day(s) | 6 | 10 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Vibration Absorption | Aluminum | 3.2 | 5000 | 0.0000089 | ||
SGD 51.93 | 1 Piece(s) | 11 Day(s) | 6 | 12 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Vibration Absorption | Aluminum | 3.2 | 5000 | 0.0000089 | ||
SGD 51.93 | 1 Piece(s) | 11 Day(s) | 8 | 8 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Vibration Absorption | Aluminum | 3.2 | 5000 | 0.0000089 | ||
SGD 51.93 | 1 Piece(s) | 11 Day(s) | 8 | 10 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Vibration Absorption | Aluminum | 3.2 | 5000 | 0.0000089 | ||
SGD 51.93 | 1 Piece(s) | 11 Day(s) | 8 | 12 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Vibration Absorption | Aluminum | 3.2 | 5000 | 0.0000089 | ||
SGD 51.93 | 1 Piece(s) | 11 Day(s) | 10 | 10 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Vibration Absorption | Aluminum | 3.2 | 5000 | 0.0000089 | ||
SGD 51.93 | 1 Piece(s) | 4 Day(s) | 10 | 12 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Vibration Absorption | Aluminum | 3.2 | 5000 | 0.0000089 | ||
SGD 51.93 | 1 Piece(s) | 11 Day(s) | 12 | 12 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Vibration Absorption | Aluminum | 3.2 | 5000 | 0.0000089 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 8 | 8 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 8 | 10 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 8 | 12 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 8 | 14 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 8 | 15 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 10 | 10 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 10 | 12 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 10 | 14 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 10 | 15 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 12 | 12 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 12 | 14 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 11 Day(s) | 12 | 15 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 4 Day(s) | 14 | 14 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 4 Day(s) | 14 | 15 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 70.56 | 1 Piece(s) | 4 Day(s) | 15 | 15 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Vibration Absorption | Aluminum | 8.4 | 4500 | 0.000032 | ||
SGD 98.63 | 1 Piece(s) | 11 Day(s) | 12 | 12 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Vibration Absorption | Aluminum | 18 | 4500 | 0.000098 | ||
SGD 98.63 | 1 Piece(s) | 11 Day(s) | 12 | 14 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Vibration Absorption | Aluminum | 18 | 4500 | 0.000098 | ||
SGD 98.63 | 1 Piece(s) | 11 Day(s) | 12 | 15 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Vibration Absorption | Aluminum | 18 | 4500 | 0.000098 | ||
SGD 98.63 | 1 Piece(s) | 11 Day(s) | 12 | 16 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Vibration Absorption | Aluminum | 18 | 4500 | 0.000098 | ||
SGD 98.63 | 1 Piece(s) | 11 Day(s) | 12 | 18 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Vibration Absorption | Aluminum | 18 | 4500 | 0.000098 | ||
SGD 98.63 | 1 Piece(s) | 4 Day(s) | 12 | 19 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Vibration Absorption | Aluminum | 18 | 4500 | 0.000098 | ||
SGD 98.63 | 1 Piece(s) | 11 Day(s) | 14 | 14 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Vibration Absorption | Aluminum | 18 | 4500 | 0.000098 | ||
SGD 98.63 | 1 Piece(s) | 11 Day(s) | 14 | 15 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Vibration Absorption | Aluminum | 18 | 4500 | 0.000098 | ||
SGD 98.63 | 1 Piece(s) | 11 Day(s) | 14 | 16 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Vibration Absorption | Aluminum | 18 | 4500 | 0.000098 | ||
SGD 98.63 | 1 Piece(s) | 11 Day(s) | 14 | 18 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Vibration Absorption | Aluminum | 18 | 4500 | 0.000098 |
Loading...
Type | Slit type | Application | Standard | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Allowable Angular Misalignment(deg) | 2 | Allowable Lateral Misalignment(mm) | 0.1 |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Allowable Axial Clearance (±)(mm) | 0.15 |
Axis fastening method | Positioning Screw Fixing |
How can we improve?
How can we improve?