(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slit Coupling - Set Screw Type - SAC/SSC

Slit Coupling - Set Screw Type - SAC/SSC

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number
SAC12-3-3
SAC12-3-4
SAC12-3-5
SAC12-4-4
SAC12-4-5
SAC12-5-5
SAC16-4-4
SAC16-4-5
SAC16-4-6
SAC16-4-6.35
SAC16-5-5
SAC16-5-6
SAC16-5-6.35
SAC16-6-6
SAC16-6-6.35
SAC16-6.35-6.35
SAC20-5-5
SAC20-5-6
SAC20-5-6.35
SAC20-5-8
SAC20-5-9.525
SAC20-6-6
SAC20-6-6.35
SAC20-6-8
SAC20-6-9.525
SAC20-6.35-6.35
SAC20-6.35-8
SAC20-6.35-9.525
SAC20-8-8
SAC20-8-9.525
SAC20-9.525-9.525
SAC25-8-9.525
SAC25-8-10
SAC25-8-11
SAC25-8-12
SAC25-9.525-9.525
SAC25-9.525-10
SAC25-9.525-11
SAC25-9.525-12
SAC25-10-10
SAC25-10-11
SAC25-10-12
SAC25-11-11
SAC25-11-12
SAC25-12-12
SAC32-10-10
SAC32-10-11
SAC32-10-12
SAC32-10-14
SAC32-11-11
SAC32-11-12
SAC32-11-14
SAC32-12-12
SAC32-12-14
SAC32-14-14
SAC40-10-10
SAC40-10-11
SAC40-10-12
SAC40-10-14
SAC40-10-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

SGD 26.32

1 Piece(s) 11 Day(s) 331218.50.05~1.0010001~78000Aluminum10.1300000.30.000000082

SGD 26.32

1 Piece(s) 11 Day(s) 341218.50.05~1.0010001~78000Aluminum10.1300000.30.000000082

SGD 26.32

1 Piece(s) 11 Day(s) 351218.50.05~1.0010001~78000Aluminum10.1300000.30.000000082

SGD 26.32

1 Piece(s) 11 Day(s) 441218.50.05~1.0010001~78000Aluminum10.1300000.30.000000082

SGD 26.37

1 Piece(s) 11 Day(s) 451218.50.05~1.0010001~78000Aluminum10.1300000.30.000000082

SGD 26.32

1 Piece(s) 11 Day(s) 551218.50.05~1.0010001~78000Aluminum10.1300000.30.000000082

SGD 24.44

1 Piece(s) 4 Day(s) 4416231.01~3.0010001~78000Aluminum1.60.1220000.30.00000032

SGD 24.44

1 Piece(s) 11 Day(s) 4516231.01~3.0010001~78000Aluminum1.60.1220000.30.00000032

SGD 24.44

1 Piece(s) 11 Day(s) 4616231.01~3.0010001~78000Aluminum1.60.1220000.30.00000032

SGD 24.44

1 Piece(s) 11 Day(s) 46.3516231.01~3.0010001~78000Aluminum1.60.1220000.30.00000032

SGD 24.44

1 Piece(s) 4 Day(s) 5516231.01~3.0010001~78000Aluminum1.60.1220000.30.00000032

SGD 24.45

1 Piece(s) 11 Day(s) 5616231.01~3.0010001~78000Aluminum1.60.1220000.30.00000032

SGD 24.44

1 Piece(s) 11 Day(s) 56.3516231.01~3.0010001~78000Aluminum1.60.1220000.30.00000032

SGD 24.44

1 Piece(s) 4 Day(s) 6616231.01~3.0010001~78000Aluminum1.60.1220000.30.00000032

SGD 24.44

1 Piece(s) 11 Day(s) 66.3516231.01~3.0010001~78000Aluminum1.60.1220000.30.00000032

SGD 24.44

1 Piece(s) 11 Day(s) 6.356.3516231.01~3.0010001~78000Aluminum1.60.1220000.30.00000032

SGD 27.87

1 Piece(s) 11 Day(s) 5520261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 11 Day(s) 5620261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 11 Day(s) 56.3520261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 11 Day(s) 5820261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 11 Day(s) 59.52520261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 11 Day(s) 6620261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 4 Day(s) 66.3520261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 4 Day(s) 6820261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 11 Day(s) 69.52520261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 11 Day(s) 6.356.3520261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 11 Day(s) 6.35820261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 11 Day(s) 6.359.52520261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 4 Day(s) 8820261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 11 Day(s) 89.52520261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 27.87

1 Piece(s) 4 Day(s) 9.5259.52520261.01~3.0010001~78000Aluminum2.20.1180000.30.0000088

SGD 38.31

1 Piece(s) 11 Day(s) 89.52525311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 4 Day(s) 81025311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 11 Day(s) 81125311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 11 Day(s) 81225311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 11 Day(s) 9.5259.52525311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 11 Day(s) 9.5251025311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 11 Day(s) 9.5251125311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 11 Day(s) 9.5251225311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 4 Day(s) 101025311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 11 Day(s) 101125311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 11 Day(s) 101225311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 11 Day(s) 111125311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 11 Day(s) 111225311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 38.31

1 Piece(s) 11 Day(s) 121225311.01~3.0010001~78000Aluminum2.80.15140000.350.0000025

SGD 48.63

1 Piece(s) 11 Day(s) 101032415.01~10.004001~10000Aluminum5.60.15100000.350.0000095

SGD 48.63

1 Piece(s) 11 Day(s) 101132415.01~10.004001~10000Aluminum5.60.15100000.350.0000095

SGD 48.63

1 Piece(s) 11 Day(s) 101232415.01~10.004001~10000Aluminum5.60.15100000.350.0000095

SGD 48.63

1 Piece(s) 11 Day(s) 101432415.01~10.004001~10000Aluminum5.60.15100000.350.0000095

SGD 48.63

1 Piece(s) 11 Day(s) 111132415.01~10.004001~10000Aluminum5.60.15100000.350.0000095

SGD 48.63

1 Piece(s) 11 Day(s) 111232415.01~10.004001~10000Aluminum5.60.15100000.350.0000095

SGD 48.63

1 Piece(s) 11 Day(s) 111432415.01~10.004001~10000Aluminum5.60.15100000.350.0000095

SGD 48.63

1 Piece(s) 11 Day(s) 121232415.01~10.004001~10000Aluminum5.60.15100000.350.0000095

SGD 48.63

1 Piece(s) 11 Day(s) 121432415.01~10.004001~10000Aluminum5.60.15100000.350.0000095

SGD 48.63

1 Piece(s) 11 Day(s) 141432415.01~10.004001~10000Aluminum5.60.15100000.350.0000095

SGD 63.75

1 Piece(s) 11 Day(s) 1010405610.01~20.004001~10000Aluminum12.60.294000.350.000031

SGD 63.75

1 Piece(s) 11 Day(s) 1011405610.01~20.004001~10000Aluminum12.60.294000.350.000031

SGD 63.75

1 Piece(s) 11 Day(s) 1012405610.01~20.004001~10000Aluminum12.60.294000.350.000031

SGD 63.75

1 Piece(s) 11 Day(s) 1014405610.01~20.004001~10000Aluminum12.60.294000.350.000031

SGD 63.75

1 Piece(s) 11 Day(s) 1015405610.01~20.004001~10000Aluminum12.60.294000.350.000031

Loading...

 

Basic Information

Type Slit type Application Standard Features Backlash 0 / Small
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Allowable Angular Misalignment(deg) 1.5 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Axis fastening method Positioning Screw Fixing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)