(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slit Coupling - Set Screw Type - SAB/SSB

Slit Coupling - Set Screw Type - SAB/SSB

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SAB075-3-3
SAB075-3-4
SAB075-3-5
SAB075-3-6
SAB075-3-6.35
SAB075-4-4
SAB075-4-5
SAB075-4-6
SAB075-4-6.35
SAB075-5-5
SAB075-5-6
SAB075-5-6.35
SAB075-6-6
SAB075-6-6.35
SAB075-6.35-6.35
SAB100-5-5
SAB100-5-6
SAB100-5-6.35
SAB100-5-8
SAB100-5-10
SAB100-6-6
SAB100-6-6.35
SAB100-6-8
SAB100-6-10
SAB100-6.35-6.35
SAB100-6.35-8
SAB100-6.35-10
SAB100-8-8
SAB100-8-10
SAB100-10-10
SAB112-6-6
SAB112-6-6.35
SAB112-6-8
SAB112-6-10
SAB112-6-12
SAB112-6-12.7
SAB112-6.35-6.35
SAB112-6.35-8
SAB112-6.35-10
SAB112-6.35-12
SAB112-6.35-12.7
SAB112-8-8
SAB112-8-10
SAB112-8-12
SAB112-8-12.7
SAB112-10-10
SAB112-10-12
SAB112-10-12.7
SAB112-12-12
SAB112-12-12.7
SAB112-12.7-12.7
SAB150-8-8
SAB150-8-10
SAB150-8-12
SAB150-8-12.7
SAB150-8-14
SAB150-8-15
SAB150-10-10
SAB150-10-12
SAB150-10-12.7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Features Body Material Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)

SGD 28.25

1 Piece(s) 11 Day(s) 3319.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 4 Day(s) 3419.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 3519.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 3619.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 36.3519.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 4419.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 4519.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 4619.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 46.3519.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 5519.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 5619.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 56.3519.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 4 Day(s) 6619.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 66.3519.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 28.25

1 Piece(s) 11 Day(s) 6.356.3519.119.11.01~3.00Standard (Do not input)Aluminum10.1100000.00000066

SGD 33.86

1 Piece(s) 11 Day(s) 5525.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 11 Day(s) 5625.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 11 Day(s) 56.3525.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 11 Day(s) 5825.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 11 Day(s) 51025.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 11 Day(s) 6625.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 11 Day(s) 66.3525.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 11 Day(s) 6825.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 4 Day(s) 61025.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 11 Day(s) 6.356.3525.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 4 Day(s) 6.35825.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 4 Day(s) 6.351025.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 4 Day(s) 8825.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 4 Day(s) 81025.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 33.86

1 Piece(s) 4 Day(s) 101025.425.41.01~3.00Backlash 0 / SmallAluminum2.80.1100000.0000026

SGD 40.74

1 Piece(s) 11 Day(s) 6628.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 66.3528.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 6828.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 4 Day(s) 61028.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 61228.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 612.728.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 6.356.3528.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 6.35828.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 6.351028.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 6.351228.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 6.3512.728.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 8828.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 4 Day(s) 81028.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 81228.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 812.728.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 101028.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 101228.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 1012.728.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 121228.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 1212.728.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 40.74

1 Piece(s) 11 Day(s) 12.712.728.628.63.01~5.00Backlash 0 / SmallAluminum3.20.180000.0000049

SGD 49.53

1 Piece(s) 11 Day(s) 8838.138.15.01~10.00Backlash 0 / SmallAluminum8.40.1580000.000019

SGD 49.53

1 Piece(s) 11 Day(s) 81038.138.15.01~10.00Backlash 0 / SmallAluminum8.40.1580000.000019

SGD 49.53

1 Piece(s) 11 Day(s) 81238.138.15.01~10.00Backlash 0 / SmallAluminum8.40.1580000.000019

SGD 49.53

1 Piece(s) 11 Day(s) 812.738.138.15.01~10.00Backlash 0 / SmallAluminum8.40.1580000.000019

SGD 49.53

1 Piece(s) 11 Day(s) 81438.138.15.01~10.00Backlash 0 / SmallAluminum8.40.1580000.000019

SGD 49.53

1 Piece(s) 11 Day(s) 81538.138.15.01~10.00Backlash 0 / SmallAluminum8.40.1580000.000019

SGD 49.53

1 Piece(s) 11 Day(s) 101038.138.15.01~10.00Backlash 0 / SmallAluminum8.40.1580000.000019

SGD 49.53

1 Piece(s) 4 Day(s) 101238.138.15.01~10.00Backlash 0 / SmallAluminum8.40.1580000.000019

SGD 49.53

1 Piece(s) 11 Day(s) 1012.738.138.15.01~10.00Backlash 0 / SmallAluminum8.40.1580000.000019

Loading...

Basic Information

Type Slit type Application Standard Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Allowable Angular Misalignment(deg) 1.5 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Axial Clearance (±)(mm) 0.15 Axis fastening method Positioning Screw Fixing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)