(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slit Coupling -Set Screw Type- [SAA1521]

Slit Coupling -Set Screw Type- [SAA1521]

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number
SAA17-4-4
SAA17-4-5
SAA17-4-6
SAA17-5-5
SAA17-5-6
SAA17-6-6
SAA19-5-5
SAA19-5-6
SAA19-5-8
SAA19-6-6
SAA19-6-8
SAA19-8-8
SAA1521-3-3
SAA1521-3-4
SAA1521-3-5
SAA1521-4-4
SAA1521-4-5
SAA1521-5-5
SAA1523-3-3
SAA1523-3-4
SAA1523-3-5
SAA1523-4-4
SAA1523-4-5
SAA1523-5-5
SSA17-4-4
SSA17-4-5
SSA17-4-6
SSA17-5-5
SSA17-5-6
SSA17-6-6
SSA19-5-5
SSA19-5-6
SSA19-5-8
SSA19-6-6
SSA19-6-8
SSA19-8-8
SSA1521-3-3
SSA1521-3-4
SSA1521-3-5
SSA1521-4-4
SSA1521-4-5
SSA1521-5-5
SSA1523-3-3
SSA1523-3-4
SSA1523-3-5
SSA1523-4-4
SSA1523-4-5
SSA1523-5-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

SGD 25.55

1 Piece(s) 11 Day(s) 4417.5230.05~1.0010001~78000Aluminum0.6120000.250.00000061

SGD 25.55

1 Piece(s) 11 Day(s) 4517.5230.05~1.0010001~78000Aluminum0.6120000.250.00000061

SGD 25.55

1 Piece(s) 4 Day(s) 4617.5230.05~1.0010001~78000Aluminum0.6120000.250.00000061

SGD 25.55

1 Piece(s) 4 Day(s) 5517.5230.05~1.0010001~78000Aluminum0.6120000.250.00000061

SGD 25.55

1 Piece(s) 11 Day(s) 5617.5230.05~1.0010001~78000Aluminum0.6120000.250.00000061

SGD 25.55

1 Piece(s) 11 Day(s) 6617.5230.05~1.0010001~78000Aluminum0.6120000.250.00000061

SGD 27.87

1 Piece(s) 11 Day(s) 5519.524.50.05~1.004001~10000Aluminum0.8100000.250.00000085

SGD 27.87

1 Piece(s) 8 Day(s) 5619.524.50.05~1.004001~10000Aluminum0.8100000.250.00000085

SGD 27.87

1 Piece(s) 11 Day(s) 5819.524.50.05~1.004001~10000Aluminum0.8100000.250.00000085

SGD 27.87

1 Piece(s) 4 Day(s) 6619.524.50.05~1.004001~10000Aluminum0.8100000.250.00000085

SGD 27.87

1 Piece(s) 4 Day(s) 6819.524.50.05~1.004001~10000Aluminum0.8100000.250.00000085

SGD 27.87

1 Piece(s) 4 Day(s) 8819.524.50.05~1.004001~10000Aluminum0.8100000.250.00000085

SGD 23.29

1 Piece(s) 11 Day(s) 3315.5210.05~1.0010001~78000Aluminum0.4130000.150.0000003

SGD 23.29

1 Piece(s) 11 Day(s) 3415.5210.05~1.0010001~78000Aluminum0.4130000.150.0000003

SGD 23.29

1 Piece(s) 4 Day(s) 3515.5210.05~1.0010001~78000Aluminum0.4130000.150.0000003

SGD 23.29

1 Piece(s) 4 Day(s) 4415.5210.05~1.0010001~78000Aluminum0.4130000.150.0000003

SGD 23.29

1 Piece(s) 11 Day(s) 4515.5210.05~1.0010001~78000Aluminum0.4130000.150.0000003

SGD 23.29

1 Piece(s) 4 Day(s) 5515.5210.05~1.0010001~78000Aluminum0.4130000.150.0000003

SGD 23.31

1 Piece(s) 11 Day(s) 3315.5230.05~1.0010001~78000Aluminum0.4130000.150.00000032

SGD 23.31

1 Piece(s) 11 Day(s) 3415.5230.05~1.0010001~78000Aluminum0.4130000.150.00000032

SGD 23.31

1 Piece(s) 11 Day(s) 3515.5230.05~1.0010001~78000Aluminum0.4130000.150.00000032

SGD 23.31

1 Piece(s) 11 Day(s) 4415.5230.05~1.0010001~78000Aluminum0.4130000.150.00000032

SGD 23.31

1 Piece(s) 11 Day(s) 4515.5230.05~1.0010001~78000Aluminum0.4130000.150.00000032

SGD 23.31

1 Piece(s) 4 Day(s) 5515.5230.05~1.0010001~78000Aluminum0.4130000.150.00000032

SGD 51.65

1 Piece(s) 15 Day(s) 4417.5230.05~1.0010001~78000Stainless Steel0.8120000.250.0000015

SGD 51.65

1 Piece(s) 15 Day(s) 4517.5230.05~1.0010001~78000Stainless Steel0.8120000.250.0000015

SGD 51.65

1 Piece(s) 15 Day(s) 4617.5230.05~1.0010001~78000Stainless Steel0.8120000.250.0000015

SGD 51.65

1 Piece(s) 15 Day(s) 5517.5230.05~1.0010001~78000Stainless Steel0.8120000.250.0000015

SGD 51.65

1 Piece(s) 15 Day(s) 5617.5230.05~1.0010001~78000Stainless Steel0.8120000.250.0000015

SGD 51.65

1 Piece(s) 15 Day(s) 6617.5230.05~1.0010001~78000Stainless Steel0.8120000.250.0000015

SGD 57.36

1 Piece(s) 15 Day(s) 5519.524.51.01~3.004001~10000Stainless Steel1.8100000.250.000002

SGD 57.36

1 Piece(s) 4 Day(s) 5619.524.51.01~3.004001~10000Stainless Steel1.8100000.250.000002

SGD 57.36

1 Piece(s) 15 Day(s) 5819.524.51.01~3.004001~10000Stainless Steel1.8100000.250.000002

SGD 57.36

1 Piece(s) 15 Day(s) 6619.524.51.01~3.004001~10000Stainless Steel1.8100000.250.000002

SGD 57.36

1 Piece(s) 4 Day(s) 6819.524.51.01~3.004001~10000Stainless Steel1.8100000.250.000002

SGD 57.36

1 Piece(s) 15 Day(s) 8819.524.51.01~3.004001~10000Stainless Steel1.8100000.250.000002

SGD 45.92

1 Piece(s) 15 Day(s) 3315.5210.05~1.0010001~78000Stainless Steel0.6130000.150.00000087

SGD 45.92

1 Piece(s) 15 Day(s) 3415.5210.05~1.0010001~78000Stainless Steel0.6130000.150.00000087

SGD 45.92

1 Piece(s) 15 Day(s) 3515.5210.05~1.0010001~78000Stainless Steel0.6130000.150.00000087

SGD 45.92

1 Piece(s) 15 Day(s) 4415.5210.05~1.0010001~78000Stainless Steel0.6130000.150.00000087

SGD 45.92

1 Piece(s) 15 Day(s) 4515.5210.05~1.0010001~78000Stainless Steel0.6130000.150.00000087

SGD 45.92

1 Piece(s) 15 Day(s) 5515.5210.05~1.0010001~78000Stainless Steel0.6130000.150.00000087

SGD 45.92

1 Piece(s) 15 Day(s) 3315.5230.05~1.0010001~78000Stainless Steel0.6130000.150.00000089

SGD 45.92

1 Piece(s) 15 Day(s) 3415.5230.05~1.0010001~78000Stainless Steel0.6130000.150.00000089

SGD 45.92

1 Piece(s) 15 Day(s) 3515.5230.05~1.0010001~78000Stainless Steel0.6130000.150.00000089

SGD 45.92

1 Piece(s) 15 Day(s) 4415.5230.05~1.0010001~78000Stainless Steel0.6130000.150.00000089

SGD 45.92

1 Piece(s) 15 Day(s) 4515.5230.05~1.0010001~78000Stainless Steel0.6130000.150.00000089

SGD 45.92

1 Piece(s) 15 Day(s) 5515.5230.05~1.0010001~78000Stainless Steel0.6130000.150.00000089

Loading...

  1. 1
 

Basic Information

Type Slit type Application Standard Features Backlash 0 / Small
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Allowable Angular Misalignment(deg) 1.5 Allowable Lateral Misalignment(mm) 0.1
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2 Axis fastening method Positioning Screw Fixing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)