(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Electrostatic Capacity-Type Proximity Sensor, Cylindrical, Direct Current 4-Wire Type, Plastic Material, M18 Embedded Type, Inspection Distance: 5mm YRPS

Electrostatic Capacity-Type Proximity Sensor, Cylindrical, Direct Current 4-Wire Type, Plastic Material, M18 Embedded Type, Inspection Distance: 5mm YRPS

Electrostatic Capacity-Type Proximity Sensor, Cylindrical, Direct Current 4-Wire Type, Plastic Material, M18 Embedded Type, Inspection Distance: 5mm YRPS
Proximity sensors are one of the automation machine equipments.
[Feature]
● Shape : Screw type with shield
● Detection Distance (mm.) : 5
● Electrical output : PNP (N.O.+N.C.)
● Thread Size: M18X1
● Ambient Temperature (°C) : –25 to +70
● Cable Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

YRPS18-6-5MM

 
Part Number
YRPS18-6-5MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 101.60

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Sensor Shape Screw Type Detection distance L1 [classification](mm) ~5 Detection Object Magnetic Metal
Operating Environment Standard Shield Shield Detection Type Front Surface Detection
Sensor Case Material PBT Sensor Detection Surface Material PVC Amplifier Built-in Type
Detection Head Size, Dimension M M18 Detection Head Size, Dimension L2 (Range)(mm) 60.1~70 Detection Head Size, Dimension L2(mm) 70
Acquired Standards CE Protection Structure (IEC) IP67 Operation Mode Normally open + normally closed
Output Method PNP NO Power Supply Voltage(V) 10–30 VDC Connection Method 4-Wire
Detection distance L1 details(mm) 5 Output command Yellow LED

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)