(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fittings for Stainless Steel Tube - Single-Touch Male Elbow -

Fittings for Stainless Steel Tube - Single-Touch Male Elbow -

Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select an item according to your various usage scenarios. A Taiwanese manufacturer of piping parts/hydraulic equipment products founded in 1980. ISO: 9001-certified in 2006. Achieves world standard quality levels.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PME06M03T
PME08M06T
PME10M10T
PME12M15T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D. D
(Ø)
Nominal of Thread

SGD 29.51

1 Piece(s) 6 Day(s) 6mm1/8B

SGD 29.78

1 Piece(s) 6 Day(s) 8mm1/4B

SGD 33.19

1 Piece(s) 6 Day(s) 10mm3/8B

SGD 39.41

1 Piece(s) 24 Day(s) 12mm1/2B

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Connection Thread Type PT
Max. Operating Pressure(MPa) 0.98 Surface Treatment No Types One-touch male elbow

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)