(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

AB Board

AB Board

· Usage: Plain
· Usage form: Hanging
· Form: Horizontal
· Without adhesive tape
· Specification: Flat board type, with chain
· Surface marking: Plain
· Material: Acrylic
· Board thickness: 3 mm
· Piece (qty): 1

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AB122-1
AB122-2
AB162-1
AB162-2
AB171-1
AB171-2
AB501-1
AB501-2
AB618-1
AB618-2
AB626-1
AB626-2
AB813-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

SGD 13.05

1 Piece(s) 11 Day(s) White220100

SGD 13.06

1 Piece(s) 11 Day(s) Black220100

SGD 17.57

1 Piece(s) 11 Day(s) White220160

SGD 17.79

1 Piece(s) 7 Day(s) Black220160

SGD 11.15

1 Piece(s) 11 Day(s) White170100

SGD 11.16

1 Piece(s) 11 Day(s) Black170100

SGD 7.81

1 Piece(s) 11 Day(s) White10050

SGD 7.81

1 Piece(s) 11 Day(s) Black10050

SGD 10.62

1 Piece(s) 11 Day(s) White18060

SGD 10.63

1 Piece(s) 11 Day(s) Black18060

SGD 11.13

1 Piece(s) 11 Day(s) White25060

SGD 11.13

1 Piece(s) 11 Day(s) Black25060

SGD 9.72

1 Piece(s) 11 Day(s) Black13080

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Acrylic DIY Raw Material Types Plate, Character For Plate
Thickness(mm) 3 Specifications Flat Plate Type with Chains Shape Horizontal Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)