(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High plate (big size)

High plate (big size)


· Usage type: Stick-on
· Shape: Portrait style
· Glue/tape: No
· Specifications: Flat type
· Materials: PVC
· Thickness (mm): 1
· Quantity per package: 1

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HI500-1
HI500-2
HI500-4
HI500-6
HI500-8
HI500-10
HI500-12
HI500-13
HI500-30
HI500-31
HI500-32
HI750-1
HI750-2
HI750-4
HI960-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Listed Color Pages on Catalog

SGD 20.34

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on200300Parking RefuseYellow273 (top)

SGD 20.34

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on200300No Parking in the Exit and EntranceYellow273 (top)

SGD 20.34

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on200300No ParkingYellow273 (top)

SGD 20.34

1 Piece(s) 11 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etc200300No FireWhite273 (top)

SGD 20.34

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on200300Keep outWhite273 (top)

SGD 20.34

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on200300No admittance to unauthorized personnelWhite273 (top)

SGD 20.34

1 Piece(s) 11 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etc200300No SmokingWhite273 (top)

SGD 20.34

1 Piece(s) 11 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etc200300No SmokingWhite273 (top)

SGD 20.34

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on200300Unlicensed vehicle parking prohibitedYellow273 (top)

SGD 20.34

1 Piece(s) 11 Day(s) Nameplate(Conference Room, Drawing Room, Etc.)200300Place for storing bicyclesWhite273 (top)

SGD 20.34

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on200300No bike parkingYellow273 (top)

SGD 25.34

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on300450Parking RefuseWhite273 (Middle Section)

SGD 25.27

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on300450No Parking in the Exit and EntranceWhite273 (Middle Section)

SGD 25.34

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on300450No ParkingWhite273 (Middle Section)

SGD 46.88

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on400600Parking RefuseWhite273 (bottom)

Loading...

  1. 1

Basic Information

Form of Use Paste Shape Vertical Adhesive, Tape None
Specifications Flat Plate Type Material PVC Plate Thickness(mm) 1
1P Qty.(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)