(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Part Number Order Plate

Part Number

Configured Part Number is shown.

 
Part Number
ES1620-1
ES1620-2
ES1620-3
ES1620-9
ES1620-10
H759-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Form of Use Shape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Adhesive, Tape Specifications Listed Material Plate Thickness
(mm)
Color Pages on Catalog

SGD 13.63

1 Piece(s) 11 Day(s) Powder Room, Dressing Room, TOILETPasteSquare160160AvailableFlat Plate Type, SealBoysSoft Vinyl0.2Blue261 (bottom)

SGD 13.63

1 Piece(s) 11 Day(s) Powder Room, Dressing Room, TOILETPasteSquare160160AvailableFlat Plate Type, SealGirlsSoft Vinyl0.2Red261 (bottom)

SGD 13.58

1 Piece(s) 11 Day(s) Powder Room, Dressing Room, TOILETPasteSquare160160AvailableFlat Plate Type, SealWomen/MenSoft Vinyl0.2White261 (bottom)

SGD 13.63

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so onPasteSquare160160AvailableFlat Plate Type, SealLeft, right, up, down direction instructionsSoft Vinyl0.2Red261 (bottom)

SGD 13.63

1 Piece(s) 11 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etcPasteSquare160160AvailableFlat Plate Type, SealEmergency ExitSoft Vinyl0.2Green261 (bottom)

SGD 31.28

1 Piece(s) 7 Day(s) Door-relatedHangHorizontal Type150210NoneFlat Plate TypeOpen-ClosedWood (Burned Cedar)10Woody Texture256 (top)

Loading...

  1. 1

Basic Information

1P Qty.(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)