(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Acrylic Plates

Part Number

Configured Part Number is shown.

 
Part Number
EL820-1
EL820-3
UP357-101
UP357-102
UP357-103
UP357-104
UP357-105
UP357-106
UP357-107
UP357-108
UP357-109
UP357-110
UP357-201
UP357-202
UP357-203
UP357-204
UP357-205
UP357-206
UP357-207
UP357-208
UP357-209
UP357-210
UP357-301
UP357-302
UP357-303
UP357-304
UP357-305
UP357-306
UP357-307
UP357-308
UP357-309
UP357-310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Form of Use Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Adhesive, Tape Specifications Listed Material Plate Thickness
(mm)
Color Pages on Catalog

SGD 18.77

1 Piece(s) 11 Day(s) Guidance, Arousing Statement and so on[Put] Placing80210NoneL-TypeReception/InformationAcrylic Mat Plate3Gray255 (Middle Section)

SGD 18.77

1 Piece(s) 7 Day(s) Guidance, Arousing Statement and so on[Put] Placing80210NoneL-TypeCashierAcrylic Mat Plate3Gray255 (Middle Section)

SGD 4.39

1 Piece(s) 7 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type101Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 7 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type102Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 7 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type103Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type104Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type105Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type106Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type107Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type108Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type109Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type110Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 7 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type201Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 7 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type202Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 7 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type203Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type204Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type205Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type206Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type207Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type208Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type209Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type210Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type301Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type302Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type303Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type304Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type305Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type306Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type307Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type308Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type309Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type310Acrylic2White239 (Middle Section)

Loading...

  1. 1

Basic Information

Shape Horizontal Type 1P Qty.(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)