(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Plain Plate (With Tape)

Stainless Steel Plain Plate (With Tape)

Plain plate with tape attached. *Available to order individually.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FS201-T
FS204-T
FS206-T
FS207-T
FS220-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

SGD 9.22

1 Piece(s) 7 Day(s) Horizontal Type12030

SGD 11.26

1 Piece(s) 7 Day(s) Horizontal Type14040

SGD 12.05

1 Piece(s) 7 Day(s) Horizontal Type20040

SGD 11.69

1 Piece(s) 7 Day(s) Horizontal Type15050

SGD 13.93

1 Piece(s) 7 Day(s) Square100100

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Stainless Steel DIY Raw Material Types Plate, Character For Plate
Thickness(mm) 1 Color Silver (hairline) Specifications Flat Plate Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)