(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Luminoba phosphorescent sign (tape attachment)

Luminoba phosphorescent sign (tape attachment)

10 times brighter and lasts 10 times longer (compared to conventional types). Note: Use the refine search conditions to select the sign you need. Available in quantities of 1 or higher.

[Features]
· 10 times brighter.
· 10 times longer-lasting.
· Lights in the darkness

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LU164-1
LU165-1
LU165-2
LU556-1
LU556-2
LU556-3
LU557-1
LU881-1
LU881-2
LU881-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Shape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Listed

SGD 20.35

1 Piece(s) 7 Day(s) Powder Room, Dressing Room, TOILETHorizontal Type40160TOILET

SGD 20.35

1 Piece(s) 7 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etcHorizontal Type40160No Smoking (with symbol)

SGD 20.35

1 Piece(s) 7 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etcHorizontal Type40160Emergency Exit

SGD 11.69

1 Piece(s) 7 Day(s) Door-relatedSquare5555Push

SGD 11.69

1 Piece(s) 7 Day(s) Door-relatedSquare5555Pull

SGD 11.69

1 Piece(s) 7 Day(s) Guidance, Arousing Statement and so onSquare5555Arrow

SGD 12.57

1 Piece(s) 7 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etcSquare5555No smoking mark

SGD 20.35

1 Piece(s) 7 Day(s) Powder Room, Dressing Room, TOILETSquare8080Gentlemen

SGD 20.35

1 Piece(s) 7 Day(s) Powder Room, Dressing Room, TOILETSquare8080Female Mark

SGD 20.35

1 Piece(s) 7 Day(s) Disabled People, Wheelchair Mark, Etc.Square8080Disabled People Mark

Loading...

  1. 1

Basic Information

Form of Use Paste Adhesive, Tape Available Specifications Flat Plate Type, Phosphorescent
Material Special Transparent Urethane Resin Plate Thickness(mm) 2 Color White
1P Qty.(pcs.) 1 Pages on Catalog 26 (bottom)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)