(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Anti-Rust Cover for The End of Inner Lining Steel Pipe AC Core

Anti-Rust Cover for The End of Inner Lining Steel Pipe AC Core

Click this image to zoom it.

Move the mouse over the image to zoom

Just attach it to the cut surface of the pipe!
[Features]
·This tube end core is easy to install.
·Adhesive rubber is the material of chewing gum.
·We can ship from one core.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ACCORE-20A
ACCORE-25A
ACCORE-32A
ACCORE-40A
ACCORE-50A
ACCORE-65A
ACCORE-80A
ACCORE-100A
ACCORE-125A
ACCORE-150A
ACCORE-200A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter (A)

SGD 6.64

1 Piece(s) 6 Day(s) or more 20

SGD 7.22

1 Piece(s) 6 Day(s) or more 25

SGD 7.33

1 Piece(s) 6 Day(s) or more 32

SGD 7.46

1 Piece(s) 6 Day(s) or more 40

SGD 7.69

1 Piece(s) 6 Day(s) or more 50

SGD 7.79

1 Piece(s) 6 Day(s) or more 65

SGD 8.32

1 Piece(s) 6 Day(s) or more 80

SGD 8.48

1 Piece(s) 6 Day(s) or more 100

SGD 9.10

1 Piece(s) 6 Day(s) or more 125

SGD 10.20

1 Piece(s) 6 Day(s) or more 150

SGD 11.13

1 Piece(s) 6 Day(s) or more 200

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Anti-rust Cover

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)