(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ATOMS CORPORATION ER Type Couplings for Repairs

ATOMS CORPORATION ER Type Couplings for Repairs

[Features]
·The short face-to-face clamp is ideal for repairing welded areas such as elbows.
·Tightening bolts are on both sides and can be split into two parts for use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ER-15A-EPDM
ER-20A-EPDM
ER-25A-EPDM
ER-32A-EPDM
ER-40A-EPDM
ER-50A-EPDM
ER-65A-EPDM
ER-80A-EPDM
ER-100A-EPDM
ER-125A-EPDM
ER-150A-EPDM
ER-200A-EPDM
ER-250A-EPDM
ER-300A-EPDM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter (A)

SGD 62.08

1 Piece(s) 8 Day(s) or more 1/2B(15A)

SGD 63.16

1 Piece(s) 8 Day(s) or more 3/4B(20A)

SGD 69.43

1 Piece(s) 8 Day(s) or more 1B(25A)

SGD 71.95

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)

SGD 74.43

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)

SGD 89.33

1 Piece(s) 8 Day(s) or more 2B(50A)

SGD 121.64

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)

SGD 130.24

1 Piece(s) 8 Day(s) or more 3B(80A)

SGD 141.36

1 Piece(s) 8 Day(s) or more 4B(100A)

SGD 204.70

1 Piece(s) 8 Day(s) or more 5B(125A)

SGD 243.24

1 Piece(s) 8 Day(s) or more 6B(150A)

SGD 399.68

1 Piece(s) 8 Day(s) or more 8B(200A)

SGD 469.11

1 Piece(s) 8 Day(s) or more 10B(250A)

SGD 606.73

1 Piece(s) 8 Day(s) or more 12B(300A)

Loading...

  1. 1

Basic Information

Type Clamp for Repair Applicable Plumbing Carbon Steel Pipes / Stainless Steel Pipe Applicable Fluid Water
Rubber Sealing Material EPDM Body Material Stainless Steel Tightening Bolt Type Hexagon socket head bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)