(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Couplings For Repairs RC Type

Couplings For Repairs RC Type

[Features]
·It is used for repairing pinholes and cracks.
·It is easy to handle and can respond quickly without stopping the fluid.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RC-350A-EPDM
RC-400A-EPDM
RC-450A-EPDM
RC-500A-EPDM
RC-600A-EPDM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter (A) Maximum Operating Pressure
(MPa)

SGD 642.86

1 Piece(s) 8 Day(s) or more 14B(350A)0.7

SGD 705.65

1 Piece(s) 8 Day(s) or more 16B(400A)0.7

SGD 751.83

1 Piece(s) 8 Day(s) or more 18B(450A)0.5

SGD 812.26

1 Piece(s) 8 Day(s) or more 20B(500A)0.5

SGD 1,278.69

1 Piece(s) 8 Day(s) or more 24B(600A)0.5

Loading...

  1. 1

Basic Information

Type Clamp for Repair Applicable Plumbing Carbon Steel Pipes Applicable Fluid Water
Rubber Sealing Material EPDM Body Material Stainless Steel Tightening Bolt Type Hexagon socket head bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)