(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Insert welding Boss

Insert welding Boss

Our joints for high-pressure piping are used in hydraulic-related industries, steel plants, etc.
[Features]
·Insertion welding type boss made of carbon steel and stainless steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
304-SW45BHS-15-L100
S25C-S80-SW45BHS-15-L100
S25C-S80-SW45BHS-25-L100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal Thickness Nominal Dia. Nominal Dia. (2nd Fitting) Dimension D
(mm)
Dimension C
(mm)
Dimension A
(mm)

SGD 54.05

1 Piece(s) 8 Day(s) or more [Stainless Steel] SUS304-1/2B(15A)-16.11022.2

SGD 30.18

1 Piece(s) 11 Day(s) or more [Steel] S25CSCH801/2B(15A)-12.31522.2

SGD 47.85

1 Piece(s) 11 Day(s) or more [Steel] S25CSCH801B(25A)1/4B(8A)21.21834.5

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Cut boss Surface Treatment No
Applicable Fluid no manufacturer restrictions

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)