(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Insert Weld Shape 45° Elbow

Insert Weld Shape 45° Elbow

Yamato Special Steel Welded Fitting Insertion Weld Cap 45° Elbow.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
304-SW45L-15
304-SW45L-20
304-SW45L-25
SW45L-15A-SCH80
SW45L-15A-SCH160
SW45L-20A-SCH80
SW45L-20A-SCH160
SW45L-25A-SCH80
SW45L-25A-SCH160
SW45L-32A-SCH80
SW45L-32A-SCH160
SW45L-40A-SCH80
SW45L-40A-SCH160
SW45L-50A-SCH80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal Thickness Nominal Dia. Dimension D
(mm)
Dimension C
(mm)
Dimension A
(mm)

SGD 18.90

1 Piece(s) 6 Day(s) or more [Stainless Steel] SUS304-1/2B(15A)16.11322.2

SGD 25.92

1 Piece(s) 6 Day(s) or more [Stainless Steel] SUS304-3/4B(20A)21.41427.7

SGD 32.52

1 Piece(s) 6 Day(s) or more [Stainless Steel] SUS304-1B(25A)27.21634.5

SGD 8.57

1 Piece(s) 6 Day(s) or more [Steel] S25CSCH801/2B(15A)16.11322.2

SGD 12.48

1 Piece(s) 11 Day(s) or more [Steel] S25CSCH1601/2B(15A)12.31422.2

SGD 9.41

1 Piece(s) 6 Day(s) or more [Steel] S25CSCH803/4B(20A)21.41427.7

SGD 15.38

1 Piece(s) 11 Day(s) or more [Steel] S25CSCH1603/4B(20A)16.21627.7

SGD 11.30

1 Piece(s) 6 Day(s) or more [Steel] S25CSCH801B(25A)27.21634.5

SGD 18.90

1 Piece(s) 11 Day(s) or more [Steel] S25CSCH1601B(25A)21.21834.5

SGD 17.14

1 Piece(s) 6 Day(s) or more [Steel] S25CSCH801 1/4B(32A)35.51843.2

SGD 26.07

1 Piece(s) 11 Day(s) or more [Steel] S25CSCH1601 1/4B(32A)29.91943.2

SGD 22.41

1 Piece(s) 6 Day(s) or more [Steel] S25CSCH801 1/2B(40A)41.21949.1

SGD 41.01

1 Piece(s) 11 Day(s) or more [Steel] S25CSCH1601 1/2B(40A)34.42149.1

SGD 38.67

1 Piece(s) 6 Day(s) or more [Steel] S25CSCH802B(50A)52.72161.1

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Elbow Surface Treatment No
Applicable Fluid no manufacturer restrictions

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)