(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless steel legs small

Stainless steel legs small

[Features]
· The greatly praised interior mesh series has now been joined by a stainless steel type. (SUS304)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SN-83

 
Part Number
SN-83
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.36

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Shelf Size(mm) 68×170×105 Material Stainless Steel

Please check the type/dimensions/specifications of the part SN-83 in the Stainless steel legs small series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)