(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electronic Materials/Piping Materials/Angle (Uniqlo Finishing)

Part Number

Configured Part Number is shown.

Part Number
L-40WP-400
L-50W-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth A
(mm)
Width B
(mm)
Thickness t
(mm)

SGD 14.71

1 Piece(s) 7 Day(s) 40403.2

SGD 25.07

1 Piece(s) 7 Day(s) 50504.5

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright chromate Cross Section Shape Angle
Full Length L(mm) 400

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)