(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Angle (Bright Chromate Finish), SS Series

Steel Angle (Bright Chromate Finish), SS Series

Note: Orders handled from one piece and up.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TA910-20
TA910-25
TA910-30
TA910-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSide A
(mm)
Side B
(mm)

SGD 21.55

1 Piece(s) 7 Day(s) 2020

SGD 22.07

1 Piece(s) 7 Day(s) 2525

SGD 25.75

1 Piece(s) 7 Day(s) 3030

SGD 33.87

1 Piece(s) 7 Day(s) 4040

Loading...

  1. 1

Basic Information

Material SS400 Surface Treatment Bright chromate Plate Thickness(mm) 3
Full Length(mm) 910 Specifications Equilateral Angles

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)