(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Round Pipe SUS304

Stainless Steel Round Pipe SUS304

Note: Orders handled from one piece and up.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP100-3
SP100-4
SP100-5
SP100-6
SP100-7
SP100-8
SP100-9
SP200-3
SP200-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(Ø)
Full Length
(mm)

SGD 8.30

1 Piece(s) 9 Day(s) 31000

SGD 9.80

1 Piece(s) 9 Day(s) 41000

SGD 11.00

1 Piece(s) 9 Day(s) 51000

SGD 7.70

1 Piece(s) 9 Day(s) 61000

SGD 7.23

1 Piece(s) 7 Day(s) 71000

SGD 8.30

1 Piece(s) 9 Day(s) 81000

SGD 9.60

1 Piece(s) 9 Day(s) 91000

SGD 21.10

5 Piece(s) 10 Day(s) 32000

SGD 27.80

5 Piece(s) 10 Day(s) 52000

Loading...

  1. 1

Basic Information

Material SUS304 Surface Treatment No Thickness 0.5
Specifications Round pipe 1P Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)