(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Black Anodizing (Inequal Angle)

Aluminum Black Anodizing (Inequal Angle)

Note: Orders handled from one piece and up.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BF-7121

 
Part Number
BF-7121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.86

5 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Material A6063 Surface Treatment Black Anodize Plate Thickness(mm) 1.5
Side A(mm) 15 Side B(mm) 26 Full Length(mm) 1000
Specifications Scalene Angle

Please check the type/dimensions/specifications of the part BF-7121 in the Aluminum Black Anodizing (Inequal Angle) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)