(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Aluminum Black Anodizing (Equal Angle)

Aluminum Black Anodizing (Equal Angle)

Note: Orders handled from one piece and up.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BA-15154

 
Part Number
BA-15154
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.69

5 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Material A6063 Surface Treatment Black Anodize Plate Thickness(mm) 2
Side A(mm) 15 Side B(mm) 15 Full Length(mm) 1000
Specifications Equilateral Angles

Please check the type/dimensions/specifications of the part BA-15154 in the Aluminum Black Anodizing (Equal Angle) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)