(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Angle (Aluminum Bronze Finish) MA Series

Aluminum Angle (Aluminum Bronze Finish) MA Series

Note: Orders handled from one piece and up.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BA1971
BA971
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSide A
(mm)
Side B
(mm)

SGD 5.64

1 Piece(s) 7 Day(s) 1919

SGD 3.73

1 Piece(s) 7 Day(s) 99

Loading...

  1. 1

Basic Information

Material A6063 Surface Treatment Alumite (Bronze Color) Plate Thickness(mm) 1
Full Length(mm) 995 Specifications Equilateral Angles

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)