(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Aluminum Unequal Angle (B2 Anodized), MA Series

Aluminum Unequal Angle (B2 Anodized), MA Series

Note: Orders handled from one piece and up.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AF7121
AF7122
AF7131
AF7241
AF7611
AF7612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPlate Thickness
(mm)
Side A
(mm)
Side B
(mm)
Full Length
(mm)

SGD 7.33

1 Piece(s) 7 Day(s) 1.51525995

SGD 12.65

1 Piece(s) 7 Day(s) 1.515251995

SGD 7.27

1 Piece(s) 7 Day(s) 1.51030995

SGD 12.04

1 Piece(s) 7 Day(s) 22040995

SGD 4.47

1 Piece(s) 9 Day(s) 1612995

SGD 6.78

1 Piece(s) 7 Day(s) 16121995

Loading...

  1. 1

Basic Information

Material A6063 Surface Treatment B2 Alumite (Clear Anodize) Specifications Scalene Angle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)