(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metallic hobby material series brass ball【10-20 Pieces Per Package】

Metallic hobby material series brass ball

Applications: Metal material
· Material: Brass
· Specification: Ball

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
YZ52
YZ92
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize
(mm)

SGD 6.07

20 Pieces Per Package

1 Pack(s) 7 Day(s) φ5

SGD 9.00

10 Pieces Per Package

1 Pack(s) 7 Day(s) φ9.52

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Brass DIY Raw Material Types Ball

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)