(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metallic hobby material series - Aluminum disc

Metallic hobby material series - Aluminum disc

Applications · Metal material
· Material: Aluminum
· Specification: Round plate
· Piece (qty): 1

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AZ301
AZ501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)

SGD 2.17

1 Piece(s) 7 Day(s) 1×φ30

SGD 2.47

1 Piece(s) 7 Day(s) 1×φ50

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Aluminum DIY Raw Material Types Circular Plate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)