(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal plate, copper angled plate【2 Pieces Per Package】

Metal plate, copper angled plate

Thin plate (t 0.1) of copper material (C1100P). Only size is 300x300. With adhesive
Note: Available from 1 pc. and up.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HC133T

 
Part Number
HC133T
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 21.95

2 Pieces Per Package

1 Pack(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Finish Method Cut (unfinished) Material C1100P Size (Plate Thickness)(mm) 0.1
Size (overall length)(mm) 300 Size (Width)(mm) 300 1P Qty.(pcs.) 2 pcs.
Specifications With Glue

Please check the type/dimensions/specifications of the part HC133T in the Metal plate, copper angled plate series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)