(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Acrylic PVC P.P materials heater

Acrylic PVC P.P materials heater

For plastic sheet material heat bending. (Assembly type) * Effective bend size maximum 520 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AHC55

 
Part Number
AHC55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 71.33

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Types Tools and equipment for DIY DIY Tools/Equipment Type Electric Heating Tool Specifications 100V, Effective Bend Size: Max. 520 mm

Please check the type/dimensions/specifications of the part AHC55 in the Acrylic PVC P.P materials heater series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)