(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Polyplate (Polyethylene Plate)

Polyplate (Polyethylene Plate)

*Quantity: Available in single or multiple quantities.

[Features]
・ A low-density, lightweight foam.
· Polyethylene — water-resistant.
· Easy to cut with a utility knife.
· Polyethylene material — recyclable.
· Excellent printability and adhesion due to corona discharge processing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PE340-1
PE340-2
PE340-4
PE460-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

SGD 6.67

1 Piece(s) 7 Day(s) [White] White450300

SGD 6.75

1 Piece(s) 7 Day(s) [Translucent] Red450300

SGD 6.75

1 Piece(s) 7 Day(s) [Green] Green450300

SGD 10.57

1 Piece(s) 7 Day(s) [Black] Black600450

Loading...

  1. 1

Basic Information

Material Polyethylene (PE) Grade Standard Hole Machining No Hole Machining
Size (Plate Thickness)(mm) 2.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)